Skip to content
main-menu
close-swagelok
Swagelok Helsinki
Koivulehdontie 3a, Vantaa | +358 9 777 1110 | info@swagelok.fi
< Back

Swagelok® Ramp Regulator, pressure regulator for hydrogen filling stations

Pressure Regulator for Hydrogen Refueling Stations – The Swagelok® Ramp Regulator Enhances Safety in Hydrogen Fueling

The Swagelok® Ramp Regulator is specifically designed for the demanding conditions of hydrogen refuelling stations. It withstands rapid temperature and pressure fluctuations and provides precise, controlled pressure regulation during vehicle refuelling in accordance with SAE J2601.

The patented removable cartridge design allows for quick maintenance without removing the regulator from the system.

Also suitable for other industrial applications where high pressures and high flows are required.

Note: Not suitable as a shut-off valve.

Key features

  • Maximum Allowable Working Pressure (MAWP):
    1050 bar (in) / 875 bar (out), ASME B31.3 (2022) Chapter IX
  • Temperature range: -40...85 °C
  • High flow capacity: Cv = 1,95
  • Body material: 316/316L stainless steel, min. 12% Ni
  • Connections: 9/16" cone and thread or 1/2" Swagelok® FK tube fitting
  • Operation: 6 bar air supply
  • Patented design: easy and quick serviceability
  • Optional PID controller available, which communicates with the manifold to control the pressure profile
  • HazLoc certification pending

Optional PID controller

  • 4-20 mA control signal
  • 24 VDC input
  • 7-30 bar compressed air supply
  • Direct or flexible hose connection

Materials

  • 316 SS (ASTM A276/A479): body, internal parts and valve body
  • 316 SS (ASTM A313): valve spring
  • FKM: O-rings
  • Fluorinated PTFE-based lubricant

Testing and reliability

  • Body leak test: 1,25 × pressure range (<10 cm³/h H₂-equivalent)
  • Hydraulic strength test: 3 × pressure range
  • Endurance test: 122 000 cycles (nitrogen, 1050 bar in / 875 bar out)
Source: Swagelok Company.

For more information, please contact our sales team:

info@swagelok.fi

+358 9 777 1110