Swagelok® Tube installers toolbox
Get ready for tube bending and installations!
Tube installers tools for fitting in sizes 6-12mm
The Swagelok® Tube Installers Toolbox, designed according to our customers' wishes, contains tools for bending tubes and making connections. Some of the tools in the portfolio are also suitable for installations of inch systems. Durable and lightweight, the wheeled case keeps tools in place.

What’s inside the tube fitter’s tool case?
Oskar Breilin, Sales Engineer at Swagelok Helsinki, presents the tool case he developed together with customers and takes you through its contents.
Watch the short product introduction video here, explore the product details further down this page, or watch the full-length video at the bottom. Are you having the same problem with Virtanen?
The content of the Tube Installers Toolbox includes:

Swagelok tube benders
- Hand tube bender, 12 mm outer diameter, 38 mm bend radius
- Hand tube bender, 10 mm outside diameter, 24 mm bend radius
- Hand tube bender, 8 mm outside diameter, 24 mm bend radius
- Hand tube bender, 6 mm outside diameter, 15 mm bend radius

Swagelok tube tools
-
Tube Cutter for Stainless Steel, Soft Copper, and Aluminum Tubing from, 6-25mm and 3/16-1" outside diameters
- Tube Cutter Replacement Cutting Wheel
-
Tube Deburring Tool, 4-38 mm and 3/16-1 1/2 inch outside diameters


Swagelok Tee Wrench
The Tee wrench provides a firm grip on the body of Swagelok T and cross fittings, making installation easy.- Tee wrench, 12 mm and 1/2 inch
- Tee wrench, 10 mm
- Tee wrench, 8 mm and 5/16, 3/8 inch
- Tee wrench, 6 mm and 1/4 inch
Swagelok Gaugeable Pre-Swaging Tool
- Pre-swaging tool, 12 mm outer diameter tube
-
Pre-swaging tool, 10 mm outer diameter tube
-
Pre-swaging tool, 8 mm outer diameter tube
-
Pre-swaging tool, 6 mm outer diameter tube


Swagelok thread seals and leak detector
-
SWAK© anaerobic thread sealant, 50 ml tube
-
Snoop© liquid leak detector, 236 ml bottle
-
PTFE Tape Thread Sealant, 1/8 to 3/8 inch sizes
-
PTFE Tape Thread Sealant, 1/2 inch and larger sizes
Measurement and inspection
- Carbon Steel Thread ID & Pitch Gauges - thread detection kit (pitch measurements)
- Gap Inspection Gauge, 6 mm, 8 mm, 10 mm and 12 mm for correct tightness in installation



Guides that come with the toolbox
- Swagelok Hand Tube Bender Manual - guide to tube bending with a hand tube bender
- Swagelok Thread and End Connection Guide - a guide to identifying threads and joints
Swagelok installation and tube bending trainings
We organise basic and advanced training courses in installation and tube bending. We also provide installation training and industry-specific training, e.g. for hydrogen. Take a look at our training courses.
Contact us
Interested in the product?
You can fill in the contact form and we will get back to you shortly about the plumber's tools. You can also use the open text box to leave us more information about your other project needs.